Download document () of 20
We make what matters work*

115134

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Mounting bracket, for monnting plate, (2pc.)

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
115134
EAN
4015081145348
Product Length/Depth
70 mm
Product Height
78 mm
Product Width
58 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.