Download document () of 20
We make what matters work*

115141

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, horizontal, W=800mm

General specifications

Product Name
Eaton xEffect xVtl horizontal profile
Catalog Number
115141
EAN
4015081145416
Product Length/Depth
666 mm
Product Height
75 mm
Product Width
50 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Profile height (busbar)
50 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.