Download document () of 20
We make what matters work*

115142
XVTL-HP-6-MIB

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Profile, horizontal, HxWxD=75x25x495mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
115142
EAN
4015081145423
Product Length/Depth
530 mm
Product Height
75 mm
Product Width
50 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Adapter kit
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.