Download document () of 20
We make what matters work*

115143

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Profile, horizontal, HxWxD=75x25x695mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
115143
EAN
4015081145430
Product Length/Depth
730 mm
Product Height
75 mm
Product Width
50 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Adapter kit
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.