Download document () of 20
We make what matters work*

115145

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, horizontal, W=400mm, L

General specifications

Product Name
Eaton xEffect xVtl horizontal profile
Catalog Number
115145
EAN
4015081145454
Product Length/Depth
266 mm
Product Height
75 mm
Product Width
50 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Profile height (busbar)
25 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.