Download document () of 20
We make what matters work*

115152

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate for IZM13, W=1200mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
115152
EAN
4015081145522
Product Length/Depth
1130 mm
Product Height
115 mm
Product Width
370 mm
Product Weight
16.2 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.