Download document () of 20
We make what matters work*

115162

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, vertical, for H=2000mm

General specifications

Product Name
Eaton xEffect xVtl vertical profile
Catalog Number
115162
EAN
4015081145621
Product Length/Depth
1850 mm
Product Height
30 mm
Product Width
42 mm
Product Weight
4.1 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Profile height (busbar)
1849 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.