Download document () of 20
We make what matters work*

115165

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, vertical, for H=1400mm, (2pc.)

General specifications

Product Name
Eaton xEffect xVtl vertical profile
Catalog Number
115165
EAN
4015081145652
Product Length/Depth
1250 mm
Product Height
70 mm
Product Width
75 mm
Product Weight
3.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Profile height (busbar)
1249 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.