Download document () of 20
We make what matters work*

115184

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Mounting frame, Profi+, fixed, for HxW=1600x800mm

General specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
115184
EAN
4015081145843
Product Length/Depth
1550 mm
Product Height
120 mm
Product Width
250 mm
Product Weight
11.6 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Adapter kit
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.