Download document () of 20
We make what matters work*

115216

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Mounting frame for Profi+ service outgoers, fixed mounted design, HxW=2000x800mm

General specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
115216
EAN
4015081146161
Product Length/Depth
1950 mm
Product Height
90 mm
Product Width
150 mm
Product Weight
14 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Adapter kit
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.