Download document () of 20
We make what matters work*
To be discontinued

115232

XVTL-IVS-6/20. Insulating surround set, IVS XVTL, for HxW = 2000 x 600 mm

General specifications

Product Name
Eaton xEffect xVtl insulating surround
Catalog Number
115232
EAN
4015081146321
Product Length/Depth
150 mm
Product Height
1895 mm
Product Width
150 mm
Product Weight
5.3 kg
Compliances
CE Marked
RoHS conform

Product specifications

Special features
Complete set including screws
Type
Accessory Combination enclosure Service distribution board IVS
Accessory/spare part type
Insulating surrounds
Unit type
Modular system
RAL-number
7035
Suitable for height
2000 mm
Suitable for width
600 mm
Surface finishing
With powder coating
RAL 7035, light gray
Color
Gray
Degree of protection
IP55
Material
Metal
Sheet steel
Mounting position
Other
Housing material
Sheet steel
Model
Other
Functions
Combination enclosures

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.