Download document () of 20
We make what matters work*

115237

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 105mm long, 75mm blind + 30mm jagged foam gasket, IP20, for 425mm Sectionwidth

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
115237
EAN
4015081146376
Product Length/Depth
270 mm
Product Height
40 mm
Product Width
105 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Used with
Control centres XVTL
Accessory
Special features
Including screws\nWith foam\n∅ 50 - 80 mm cable bushings possible when using an XSPBA… in conjunction with XVTL-BP/JL
Type
Accessory\nControl centres XVTL
Accessory/spare part type
Bottom plate
Surface finishing
RAL 7035, light gray
Foam
Color
Gray
Unit type
Accessories
Cableway capacity - max
80 mm
RAL-number
7035
Suitable for enclosure building width
425 mm
Suitable for length/depth
105 mm
Suitable for width
270 mm
Material
Metal
Housing material
Sheet steel 1.5 mm
Model
Floor plate
Functions
For downward separation and for cable entries

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.