Download document () of 20
We make what matters work*

115244

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Anchoring bracket, for W=880mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
115244
EAN
4015081146444
Product Length/Depth
730 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Control centres XVTL
Special features
  • Delivery with fixing screws
  • Profile shape: L
  • for use with cable binders
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Mounting bracket
Accessory
Surface finishing
Galvanized
Unit type
Accessory
Suitable for width
800 mm
Material
Steel
Housing material
Steel
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.