Download document () of 20
We make what matters work*

115247

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Circuit diagram pocket, sheet metal, for 600mm, DIN A5 landscape resp. DIN A4 portrait

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
115247
EAN
4015081146475
Product Length/Depth
310 mm
Product Height
32 mm
Product Width
385 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Product specifications

Special features
Mounting with M5 screws on the door profile
Type
General switchboard accessory
RAL-number
7035
Suitable for enclosure building width
600 mm
Color
Gray
Mounting Method
Self adhesive mounting
Accessory/spare part type
Circuit diagram pockets
Circuit diagram pockets, metal
Format
DIN A5 landscape
Material
Metal
Model
Wiring diagram pocket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.