Download document () of 20
We make what matters work*

115250

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Clipsnut, M8

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
115250
EAN
4015081146505
Product Length/Depth
75 mm
Product Height
20 mm
Product Width
50 mm
Product Weight
0.09 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Control centres XVTL
Special features
M8 clips nut for fixing var. parts to frame
Type
Accessory\nControl centres XVTL
Thread size
8
Surface protection
Galvanic/electrolytic zinc plated
Accessory/spare part type
Cage nuts
Material
Steel
Unit type
Accessory
Suitable for plate thickness - max
2.5 mm
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.