Download document () of 20
We make what matters work*

115974

Eaton Moeller® series M22 Function element, for combination with RMQ-Titan operating elements M22-..., 1 changeover contact, Front fixing, green

General specifications

Product Name
Eaton Moeller® series M22 function element
Catalog Number
115974
EAN
4015081157143
Product Length/Depth
45 mm
Product Height
42 mm
Product Width
10 mm
Product Weight
0.009 kg
Certifications
CSA File No.: 2324643
IEC/EN 61131-2
CSA
EN 50178
UL Category Control No.: NKCR
UL
UL File No.: E29184
CSA Class No.: 3211-07
BV
LRS

Product specifications

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Flat plug-in connection
Pollution degree
2
Burst impulse
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
Addressing
Address set automatically
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of switches (fault signal)
0
Connection to SmartWire-DT
Yes
Environmental conditions
Condensation: prevent with appropriate measures
Mounting position
As required
Connection type
Front fixing
SWD: Plug, 8-pole
Mounting method
Front fastening
Connection
SmartWire-DT plug connector SWD4-8SF2-5
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
Not applicable
Degree of protection
IP20
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Model
Top mounting
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Lamp holder
LED not exchangeable
Functions
For combination with RMQ-Titan operating elements M22-...
Diagnosis function
Electromagnetic fields
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Relative humidity
9 - 95 % (non-condensing, IEC/EN 60068-2-30)
LED indicator
Status indication of SmartWire-DT network: Green LED
Status indication of Switching state: Yellow LED
Station
SmartWire-DT slave, SmartWire-DT network
Static heat dissipation, non-current-dependent Pvs
0.3 W
Product category
SmartWire-DT RMQ connections
Rated operational current for specified heat dissipation (In)
0 A
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Export product specification