Download document () of 20
We make what matters work*

116027
SWD4-3LF8-24-2S

Eaton SWD4 Flat cable, SmartWire-DT, 3 m, 8-Pole, prefabricated with 2 blade terminals SWD4-8MF2

General specifications

Product Name
Eaton SWD4 Accessory Flat cable
Catalog Number
116027
EAN
4015081157679
Product Length/Depth
90 mm
Product Height
22 mm
Product Width
90 mm
Product Weight
0.11 kg
Certifications
UL
UL File No.: E29184
UL Category Control No.: NKCR
CSA File No.: 2324643
CSA Class No.: 3211-07
CSA

Product specifications

Number of poles
Eight-pole
Suitable as
Signaling cable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Cable type
Other
Fitted with:
2 blade terminals SWD4-8MF2
Conductor category
Class 2 = stranded
Cable category
Other
Reaction-to-fire class (EN 13501-6)
None
Specification material outer sheath
Other
Stranding
Other
Stranding element
No
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Nominal cross section (conductor)
0.23 mm²
Number of cores
8
Number of stranding elements
0
NVP value
66.7 %
Outer diameter - approximate
17.5 mm
Permitted bending radius, moving application with forced guidance - min
15 mm
Permitted bending radius, moving application with free movement - min
15 mm
Permitted bending radius, stationary application/permanent installation - min
7.5 mm
Permitted temperature of outer cable (assembled) without vibration - max
105 °C
Permitted temperature of outer cable (assembled) without vibration - min
-30 °C
Permitted temperature of outer cable (assembling/handling) - max
105 °C
Permitted temperature of outer cable (assembling/handling) - min
-10 °C
Circuit integrity
None
Approved type of underground installation
Other
Material reinforcement
Other
Armouring/reinforcement
None
Cable geometry
Flat
Conductor material
Other
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
SmartWire-DT accessories
Conductor diameter
1.35 mm
AWG-size
24
Cable length
3 m
Conductor surface
Tinned
Core identification
Colour
Core insulation material
Polyvinyl chloride (PVC)
Other
Euro class acidity (EN 13501-6)
None
Euro class flaming droplets/particles (EN 13501-6)
None
Flame retardant
In accordance with EN 60332-1-2
Outer sheath color
Green
Outer sheath material
Polyvinyl chloride (PVC)
Protective sheath material
Other
Screen over stranding
None
Screen over stranding element
None
Smoke development class (EN 13501-6)
None
Functions
For connecting the SmartWire-DT modules within the control panel
Nominal voltage U
24 V
Characteristic impedance
100 Ω
Rolled out cable width
17.5 mm
Tensile strength during installation - max
11.5 N
Number of sheath layers
0
Weight per kilometer
36.67 kg/km

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.