Download document () of 20
We make what matters work*

116042

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail kit HxW=450x215mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
116042
EAN
4015081157822
Product Length/Depth
150 mm
Product Height
450 mm
Product Width
214 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
215 mm
Suitable for height
450 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.