Download document () of 20
We make what matters work*

116188

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Rear wall, for HxW=1400x600mm

General specifications

Product Name
Eaton xEffect xVtl rear panel
Catalog Number
116188
EAN
4015081159277
Product Length/Depth
1350 mm
Product Height
25 mm
Product Width
520 mm
Product Weight
9 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1400 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.