Download document () of 20
We make what matters work*

116189

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Rear wall, for HxW=1600x600mm

General specifications

Product Name
Eaton xEffect xVtl rear panel
Catalog Number
116189
EAN
4015081159284
Product Length/Depth
1550 mm
Product Height
25 mm
Product Width
520 mm
Product Weight
12 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.