Download document () of 20
We make what matters work*

116201

Eaton xEnergy Light LV systems LV switchgear. Plinth, for corner section, HxWxD=100x450x450mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
116201
EAN
4015081159406
Product Length/Depth
461 mm
Product Height
100 mm
Product Width
80 mm
Product Weight
3.6 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
400 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.