Download document () of 20
We make what matters work*

116212

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting aid, for XVDL-IC, for D=600mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116212
EAN
4015081159512
Product Length/Depth
600 mm
Product Height
100 mm
Product Width
120 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Steel
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.