Download document () of 20
We make what matters work*

116272

Eaton xEnergy Basic base element, Cable interconnect frame, HxWxD=200 x 600 x 300 mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
116272
EAN
4015081160112
Product Length/Depth
286.5 mm
Product Height
210 mm
Product Width
600 mm
Product Weight
7.57 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Accessory consideration
Floor-standing enclosure
Service distribution board IVS
Special features
  • For total weight >; 300 kg
  • Cladding removable on all sides
  • Can be fitted to top or bottom of the enclosure
  • Supplied assembled
  • Including fixing sundries
  • Cable clamp rail not included as standard
Type
Additional equipment for floor-standing service distribution board IVS
Accessory/spare part type
Cable marshalling box
Surface finishing
With powder coating
Color
Gray
Degree of protection
IP30
Unit type
Modular system
Load capacity - max
350 kg
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
300 mm
Suitable for width
600 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.