Download document () of 20
We make what matters work*

116293

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable guard rail, 400

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116293
EAN
4015081160327
Product Length/Depth
42 mm
Product Height
40 mm
Product Width
370 mm
Product Weight
0.89 kg
Compliances
RoHS conform

Product specifications

Used with
BPZ-KR...
Service distribution board IVS
Accessory consideration
Accessory
Accessory/spare part type
Cable clamp rails C section
Surface finishing
Galvanized
Special features
  • can be used with cable marshalling box
  • 16 mm C profile for hammer clamps, galvanized
  • Including fixing sundries
Type
  • Additional equipment
  • Service distribution board IVS
Unit type
Modular system
Number of height units
0
Suitable for width
400 mm
Color
Stainless steel
Mounting method
Floor standing distribution board
Degree of protection
IP30
IP54
Model
Other
Mounting position
Horizontal
Functions
Floor standing enclosure
Additional equipment
Material
Metal
Sheet steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.