Download document () of 20
We make what matters work*

116309

Eaton EU5C SWD power supply for powering contactors

General specifications

Product Name
Eaton EU5C Accessory Power supply
Catalog Number
116309
EAN
4015081160495
Product Length/Depth
125 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.109 kg
Certifications
UL Category Control No.: NKCR
IEC/EN 61131-2
CSA
CSA File No.: 2324643
UL
UL File No.: E29184
CSA Class No.: 3211-07
EN 50178
Catalog Notes
SmartWire-DT power supply for additionally feeding the control voltage for motor starters and contactors, as well as for establishing emergency stop groups

Product specifications

Suitable as
Segment module
Features
Fieldbus connection over separate bus coupler possible
Fieldbus connection over separate bus coupler possible
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Flat plug-in connection
Fitted with:
Power supply module
Pollution degree
2
Connection
2 x SmartWire-DT blade terminal SWD4-8MF2
Burst impulse
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
Yes
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Wall mounting/direct mounting
Voltage type
DC
Mounting position
As required
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
0.5 kV, Supply cables/CAN/DP bus cable, Surge power cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Electromagnetic fields
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Protection against polarity reversal
Yes
Yes, for supply voltage (Siemens MPI optional)
Connection type
SWD: 2 x plug, 8-pole
Push in terminals, Supply voltage
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Degree of protection
IP20
Protocol
Other bus systems
Residual ripple
≤ 5 % (input voltage)
Rated control supply voltage
24 V DC (UAUX, -15 %/+20 %)
Functions
For feeding control voltage in order to connect additional motor starters and contactors to the SmartWire-DT ribbon cable
For the formation of emergency switching off groups for motor starters and contactors
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Supply current
3 A, Imax, Supply voltage UAux
System accessory
Yes
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Product category
SmartWire-DT accessories
Potential isolation
Supply voltage UAUX: no
Power loss
Normally 1 W
Rated operational voltage
Typically UAUX -0.2 V (for 24 V DC slaves)
Short-circuit protection
No, external fuse FAZ Z3, Supply voltage UAux
Terminal capacity
0.2 - 1.5 mm², solid
24 - 16 AWG, solid or stranded
0.25 - 1.5 mm², flexible with ferrule

Export product specification

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.