Download document () of 20
We make what matters work*

116526

Eaton xEnergy Light LV systems LV switchgear. Partition side wall for HxD = 2000 x 400mm, IP20, galvanized

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
116526
EAN
4015081162680
Product Length/Depth
2000 mm
Product Height
50 mm
Product Width
290 mm
Product Weight
6.8 kg
Compliances
RoHS conform

Product specifications

Type
Accessory\nCombination enclosure\nService distribution board IVS
Accessory/spare part type
Partitions
Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Degree of protection
IP55
Unit type
Modular system
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
400 mm
Suitable for height
2000 mm
Suitable for length/depth
400 mm
Material
Steel
Sheet steel
Housing material
Sheet steel
Suitable for
Internal separation form 2a
Internal separation form 4a
Internal separation form 3b
Internal separation form 2b
Internal separation form 3a
Internal separation form 4b
Functions
Combination enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.