Download document () of 20
We make what matters work*

116576

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-step flush-mounting door frame, sheet steel door, rotary door handle, fireproof, W600mm H1060mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
116576
EAN
4015081163212
Product Length/Depth
70 mm
Product Height
1060 mm
Product Width
634 mm
Product Weight
8.5 kg
Compliances
RoHS conform

Product specifications

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for width
600 mm
Application
Indoor (installation site)
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Fire resistance grade
Fire-resistant (E60/EW60)
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.