Download document () of 20
We make what matters work*

116650
BPZ-TA/2

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN rail tower adjustable

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
116650
EAN
4015081163953
Product Length/Depth
120 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
0.22 kg
Compliances
RoHS conform

Product specifications

Special features
Mounting towers height adjustable
Type
Additional equipment
Surface finishing
Galvanized
Color
Other
RAL-number
0
Material
Metal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.