Download document () of 20
We make what matters work*

116676

Eaton xEnergy Basic LV systems Low voltage switchgear. Key for lock with D hole DH

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116676
EAN
4015081164219
Product Length/Depth
100 mm
Product Height
10 mm
Product Width
50 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Application
Lock with D hole DH
Model
Cylinder
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.