Download document () of 20
We make what matters work*

116677

Eaton xEnergy Basic LV systems Low voltage switchgear. Snap element for MSW

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
116677
EAN
4015081164226
Product Length/Depth
40 mm
Product Height
55 mm
Product Width
26 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
White
RAL-number
0
Application
Mounting side wall
Material
Plastic
Housing material
Plastic
Model
Mounting kit
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.