Download document () of 20
Discontinued

1168-2-SP

Eaton straight blade receptacle, 50A, 125/250V, Three-pole, #12-4 AWG, White

A newer version of this product is available:

General specifications

Product Name
Eaton straight blade receptacle
Catalog Number
1168-2-SP
UPC
032664520631
Product Length/Depth
2.293 in
Product Height
5.676 in
Product Width
5.496 in
Product Weight
0.61 lb

Product specifications

Amperage Rating
50 A
Voltage rating
125/250 V
Wiring method
Back
Number of wires
4
Number of poles
Three-pole
Color
White
Connection type
Screw
Allowable wire size
#12-4 AWG
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Two-pole, four-wire, grounding

Export product specification