Download document () of 20
We make what matters work*

116846

Eaton xComfort BC LV systems Final Distribution Boards. One-level terminal support with plug-in terminals 6x16 mm2 + 21x4 mm2

General specifications

Product Name
Eaton xComfort BC plug-type terminal
Catalog Number
116846
EAN
4015081163083
Product Length/Depth
250 mm
Product Height
40 mm
Product Width
100 mm
Product Weight
0.16 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Spare part
Functions
Accessory
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.