Download document () of 20
We make what matters work*

116880
EVG-16/4PHAS/L-N-X/6PC

Eaton Moeller series xPole - Busbar. Phase busbar, 4ph, 16qmm, fork connector, 18SU

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
116880
EAN
4015081166206
Product Length/Depth
306 mm
Product Height
30.3 mm
Product Width
13.3 mm
Product Weight
0.175 kg
Compliances
RoHS conform

Product specifications

Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
6
Number of poles
Four-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
18
Number of phases
4
Pitch dimensions
17.8 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.