Download document () of 20
We make what matters work*

116891

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Busbar support, middle

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116891
EAN
4015081166312
Product Length/Depth
40 mm
Product Height
700 mm
Product Width
40 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.