Download document () of 20
We make what matters work*

116893

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Bracket set for fixing from XVTL-IC

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116893
EAN
4015081166336
Product Length/Depth
200 mm
Product Height
80 mm
Product Width
100 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Steel
Model
Mounting bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.