Download document () of 20

116907

Eaton Moeller® series Rapid Link Gasket, 11-13mm, (10 pieces)

General specifications

Product Name
Eaton Rapid Link Gasket
Catalog Number
116907
EAN
4015081166473
Product Length/Depth
46.7 mm
Product Height
33.5 mm
Product Width
18 mm
Product Weight
0.029 kg
Compliances
CE
Catalog Notes
for Ø 11 - 13 mm EPDM round cable, silicon free and halogen free, IP65

Product specifications

Inside diameter
13 mm
Outside diameter
0 mm
Material
Plastic
Thickness
0 mm
Nominal diameter
0 mm
Operating temperature - max
0 °C
Operating temperature - min
0 °C
Product category
Power supply
Type
Slotted enclosure bushing seal

Export product specification