Eaton xEnergy Basic LV systems Low voltage switchgear. C section rail 800
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
116920
|
| EAN |
4015081166589
|
| Product Length/Depth |
8.5 mm
|
| Product Height |
22 mm
|
| Product Width |
700 mm
|
| Product Weight |
0.2 kg
|
| Compliances |
RoHS conform
|
| Type |
Additional equipment
|
| Accessory/spare part type |
Other
Accessory |
| Surface finishing |
Galvanized
|
| Suitable for width |
800 mm
|
| Material |
Sheet steel
|
| Mounting position |
Horizontal
|
| Mounting method |
Floor standing distribution board
Flush mounting Surface mounting |
| Functions |
Additional equipment
|