Knowledge Search
Download document () of 20
We make what matters work*

118545
XSD37/ST(230V50HZ,240V60HZ)

Eaton Moeller® series XSD Steel Enclosed 37 kW/400 V AC ASD starter

General specifications

Product Name
Eaton Moeller® series XSD enclosed combination starter
Catalog Number
118545
EAN
4015081168156
Product Length/Depth
300 mm
Product Height
200 mm
Product Width
300 mm
Product Weight
1 kg
Compliances
CE

General

Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
Voltage type
AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.