Download document () of 20
We make what matters work*

118735

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 connection-/busbar back area, WxD=800x200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
118735
EAN
4015081168774
Product Length/Depth
800 mm
Product Height
35 mm
Product Width
440 mm
Product Weight
4.5 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.