Download document () of 20
We make what matters work*

118736

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 connection-/busbar back area, WxD=800x400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
118736
EAN
4015081168781
Product Length/Depth
800 mm
Product Height
35 mm
Product Width
640 mm
Product Weight
6.5 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 3b
Internal separation form 4b
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.