Download document () of 20
We make what matters work*

118737

Eaton xEnergy Main LV systems LV switchgear, Cable anchoring rail, for W=425mm, R2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
118737
EAN
4015081168798
Product Length/Depth
380 mm
Product Height
25 mm
Product Width
40 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.