Download document () of 20
We make what matters work*

118802

Eaton Moeller series xComfort - Sensors. Living area housing

General specifications

Product Name
Eaton Moeller series xComfort sensor mounting
Catalog Number
118802
EAN
4015081169528
Product Length/Depth
85 mm
Product Height
24 mm
Product Width
85 mm
Product Weight
0.047 kg
Compliances
RoHS conform

Product specifications

Application
Enclosure
Accessory/spare part type
Mounting housing
Accessory
Bus system product type
Accessory
Sensor type
Temperature

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.