Download document () of 20
We make what matters work*

118803
CHSZ-12/04

Eaton Moeller series xComfort - Controllers. Remote control, display, 12-way

General specifications

Product Name
Eaton Moeller series xComfort remote controller
Catalog Number
118803
EAN
4015081169535
Product Length/Depth
152 mm
Product Height
20 mm
Product Width
55 mm
Product Weight
0.089 kg
Compliances
RoHS conform

Product specifications

Application
Remote control
Features
Radio frequent bidirectional
Bus system operating type
Other
Radio frequent
Fitted with:
Bus connection
Surface finishing
Matt
Power supply
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Bus system product type
Remote Control
Number of channels
12
RAL-number (Akin)
7037
Color
Gray
Material
Plastic
Mounting method
Other
Model
Manual transmitter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.