Download document () of 20
We make what matters work*

118904

Eaton Distribution parts, Screw cap, DIII E33, 690V AC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
118904
EAN
4015081171033
Product Length/Depth
140 mm
Product Height
48 mm
Product Width
107 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Used with
DIII-SO…
Accessory
Screw cap
185 mm system
60 mm system
Fuse bases
Frame
DIII
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Voltage rating at AC
690 V AC
Functions
Accessory
Material
Plastic
Fuse cartridge
DIII, E33
Rated operation current (Ie)
63 A
Type
  • 185 mm system
  • 60 mm system
  • Accessory
  • Fuse bases
  • Screw cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.