Download document () of 20
We make what matters work*

118908

Eaton Moeller series NZM - Molded Case Circuit Breaker. Connection block for adapter top 4p, size 3

General specifications

Product Name
Eaton Moeller series NZM multi-function device adapter
Catalog Number
118908
EAN
4015081171071
Product Length/Depth
180 mm
Product Height
30 mm
Product Width
110 mm
Product Weight
0.3 kg
Compliances
IEC
RoHS conform
Certifications
CE marking
CSA-C22.2 No. 5-09
IEC60947-2
CSA certified
CSA (File No. 22086)
UL listed
Specially designed for North America
CSA (Class No. 1432-01)
UL489
UL (Category Control Number DIVQ)
UL (File No. E31593)

Product specifications

Used with
NZM3-4
PN3-4
Feeder circuits, branch circuits
N(S)3-4
Amperage Rating
630 A
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2
Suitable for
Four-pole
Voltage rating (UL CSA 13)
Max. 480 Y / 277 V
Degree of protection
IP20
Mounting position
Fitted above
Number of poles
Four-pole
Model
Other
Type
Connection block for component adapter
Special features
  • Current limiting circuit breaker
  • For NZM3 component adapter, connection on top

Export product specification