Download document () of 20
We make what matters work*

118909

Eaton Moeller series NZM - Molded Case Circuit Breaker. Connection block for component adapters bottom 4p, size 3

General specifications

Product Name
Eaton Moeller series NZM multi-function device adapter
Catalog Number
118909
EAN
4015081171088
Product Length/Depth
180 mm
Product Height
30 mm
Product Width
110 mm
Product Weight
0.3 kg
Compliances
IEC
RoHS conform
Certifications
IEC60947-2
CSA-C22.2 No. 5-09
UL listed
UL (File No. E31593)
CSA (Class No. 1432-01)
UL489
CE marking
CSA certified
Specially designed for North America
CSA (File No. 22086)
UL (Category Control Number DIVQ)

Product specifications

Used with
NZM3-4
PN3-4
Feeder circuits, branch circuits
N(S)3-4
Amperage Rating
630 A
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM3
Suitable for
Four-pole
Voltage rating (UL CSA 13)
Max. 480 Y / 277 V
Degree of protection
IP20
Mounting position
Fitted at the bottom
Number of poles
Four-pole
Model
Other
Type
Connection block for component adapter
Special features
  • Current limiting circuit breaker
  • For NZM3 component adapter, connection on bottom

Export product specification