Download document () of 20
We make what matters work*

118980

Eaton XT Interference filter for I/O modules of the XC100/200

General specifications

Product Name
Eaton XT Accessory Interference filter
Catalog Number
118980
EAN
4015081170975
Product Length/Depth
90 mm
Product Height
56.5 mm
Product Width
35.5 mm
Product Weight
0.09 kg
Certifications
IEC/EN 61131-2
EN 50178

Features & Functions

Features
Mains overvoltage protection (power supply)

General

Connection type
Screw terminals
Current consumption
12 A max.
Degree of protection
IP20
Overvoltage category
II
Pollution degree
2
Potential isolation
Power supply, Input voltage against PE: yes
Power supply, Output voltage against PE: yes
Rated impulse withstand voltage (Uimp)
850 V (auxiliary and control circuits)
Residual ripple
≤ 5 %

Ambient conditions, mechanical

Impact resistance
500 g/⌀ 50 mm ±25 g
Mounting position
Horizontal
Vertical
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz, ± 1.0 g

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Interference immunity
According to EN 50082-2

Terminal capacities

Terminal capacity
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule, Screw terminals
0.2 - 2.5 mm² (22 - 12 AWG), solid, Screw terminals

Power supply

Residual ripple
≤ 5 %
Supply voltage - max
28.8 V

Communication

Connection type
Screw terminals

Input/Output

Input voltage at DC - min
20.4 V
Input voltage at DC - max
24 V
Output current at AC, 50 Hz - max
12 A
Output voltage at DC - max
24 V

Safety

Potential isolation
Power supply, Input voltage against PE: yes
Power supply, Output voltage against PE: yes

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification