Download document () of 20
We make what matters work*

119037

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper band 1000A, 10x40x1mm, black

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
119037
EAN
4015081171743
Product Length/Depth
2000 mm
Product Height
10 mm
Product Width
40 mm
Product Weight
7.35 kg
Compliances
UL CSA09 (max. 105 °C)
CE marking
EN 60439-1
UL 758
EN 60439-3
RoHS conform
Certifications
North America (UL listed, certified by UL for use in Canada)
UL (Category Control Number AVLV2)
UL (File No. E248096)

Product specifications

Used with
Copper band isolated
Appliance wiring material
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Self-extinguishing acc. UL 94 V0
Laminated
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
14 mm
Cross section
400 mm²
Lamella thickness
1 mm
Number of fuse holders (knife blade)
10
Amperage rating
1000 A
Color
Black, similar to RAL 9005
Dielectric strength
20 kV/mm
Dimensions - band specification
10 mm x 40 mm x 1 mm
Rated operation current (Ie)
1000 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.