Download document () of 20
We make what matters work*

119070

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door with locking rotary lever, 600/10-P

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119070
EAN
4015081172078
Product Length/Depth
65 mm
Product Height
1000 mm
Product Width
600 mm
Product Weight
5.8 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
600 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.