Download document () of 20
We make what matters work*

119090

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel doors with white locking rotary lever, 800/10

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119090
EAN
4015081172276
Product Length/Depth
65 mm
Product Height
1000 mm
Product Width
800 mm
Product Weight
7.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.